??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-15/16 Inch
Part Number
065287
Description
DU-C-215
A
6-1/2 Inch
B
4-7/16 Inch
C
1 Inch
D
6-1/2 Inch
E
6-3/16 Inch
G HEX
5/8 Inch
H
3/4 Inch
J
4-5/8 Inch
K
6-9/16 Inch
L
5-7/16 Inch
M
4-1/2 Inch
N
4-1/2 Inch
O
7-5/16 Inch
P
6-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.